Spring-actuated-type-permanent-magnet-actuated brake (for braking and retention)

Spring-actuated-type-permanent-magnet-actuated brake (for braking and retention)

Can be used for both braking and holding, and can easily select the ideal model without incurring restrictions on usage and application. Uses friction materials with excellent abrasion resistance, has an excellent durability and long life.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MNB0.2G
MNB0.2K
MNB0.4G
MNB0.4K
MNB0.8G
MNB0.8K
MNB1.2G
MNB1.2K
MNB2.5G
MNB2.5K
MNB5G
MNB5K
MNB10G
MNB10K
MNB20J
MNB20K
MNB40J
MNB40K
MNB80J
MNB80K
Part NumberVolume DiscountDays to ShipRoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Feature Insulation Class Specifications
6 Day(s) or more 1040000.1~302StandardNoDC24V
5 Day(s) or more 1040000.1~302StandardNoDC90V
5 Day(s) or more 1040000.1~304StandardNoDC24V
5 Day(s) or more 1040000.1~304StandardNoDC90V
7 Day(s) or more 1035000.1~308StandardNoDC24V
5 Day(s) or more 1035000.1~308StandardNoDC90V
5 Day(s) or more 1035000.1~3012StandardNoDC24V
Quote 1035000.1~3012StandardNoDC90V
5 Day(s) or more 1030000.1~3025StandardNoDC24V
5 Day(s) or more 1030000.1~3025StandardNoDC90V
5 Day(s) or more 10300030.1~6050StandardNoDC24V
5 Day(s) or more 10300030.1~6050StandardNoDC90V
Quote 10250060.1~200100StandardNoDC24V
5 Day(s) or more 10250060.1~200100StandardNoDC90V
5 Day(s) or more 10250060.1~200200StandardNoDC72V
5 Day(s) or more 10250060.1~200200StandardNoDC90V
Quote 102000200.1~2500400StandardNoDC72V
8 Day(s) or more 102000200.1~2500400StandardNoDC90V
16 Day(s) or more 102000200.1~2500800StandardNoDC72V
Quote 102000200.1~2500800StandardNoDC90V

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Operating Condition Dry
Non-Excitation Operation Type Braking / Holding Used Motive Energy General Purpose Teeth Meshing Full Position
Environment, Applications Standard Main Body Mounting Type Side mounting (Pilot type) Shaft Structure Butt Weld
Tooth Shape Standard Gear Structure Thin Cooling Naturally Cooled

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)