Micro Spring-actuated-type-permanent-magnet-actuated brake (for retention and braking)

Micro Spring-actuated-type-permanent-magnet-actuated brake (for retention and braking)

Uses special friction materials to guarantee an initial rated torque of 100% and does not require any warming up prior to operation. The friction materials have excellent heat resistance which can achieve increase torque stability. (Hold / Emergency brake type)

Part Number

Configured Part Number is shown.

Part Number
MCNB2G
MCNB2K
MCNB5G
MCNB5K
MCNB10G
MCNB10K
Part NumberVolume DiscountDays to ShipRoHSRated Torque
(N・m)
Feature Insulation Class Specifications
5 Day(s) or more 100.2StandardNoDC24V
Quote 100.2StandardNoDC90V
5 Day(s) or more 100.5StandardNoDC24V
Quote 100.5StandardNoDC90V
2 Day(s) or more 101StandardNoDC24V
5 Day(s) or more 101StandardNoDC90V

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Operating Condition Dry
Non-Excitation Operation Type Braking / Holding Used Motive Energy General Purpose Teeth Meshing Full Position
Environment, Applications Standard Max. Operating Rotational Speed(rpm) 5000 Rated Torque (Range)(N・m) 0.1~30
Main Body Mounting Type Side mounting (Pilot type) Shaft Structure Butt Weld Tooth Shape Standard Gear
Structure Standard Cooling Naturally Cooled

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)