Tension Setting Device for CTF

Tension Setting Device for CTF

Compares the set values with the tensile strength measured by the tensile strength detector and then eliminates any differences by adding torque (current value) to the powder or hysteresis type clutch, which allows it to suppress fluctuation in tensile strength resulting from reel diameter or disturbances.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTS1130

 
Part Number
CTS1130
Part NumberVolume DiscountDays to ShipRoHS
16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Function Controller Input Voltage DC24/12V Specifications Setting target CTF1200 / 3200 / 1400

Please check the type/dimensions/specifications of the part CTS1130 in the Tension Setting Device for CTF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)