(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

High-Pressure Screw Fitting, 106SS Tee, SUS304

Part Number

Configured Part Number is shown.

 
Part Number
SUS304-PTT-8
SUS304-PTT-10
SUS304-PTT-15
SUS304-PTT-20
SUS304-PTT-25
SUS304-PTT-32
SUS304-PTT-40
SUS304-PTT-50
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure
5 Day(s) or more 1/4B(8A)1.52.0Mpa or Less
5 Day(s) or more 3/8B(10A)22.0Mpa or Less
5 Day(s) or more 1/2B(15A)22.0Mpa or Less
5 Day(s) or more 3/4B(20A)3.5than 2.0Mpa
5 Day(s) or more 1B(25A)3.5than 2.0Mpa
5 Day(s) or more 1 1/4B(32A)3.5than 2.0Mpa
5 Day(s) or more 1 1/2B(40A)6.0than 2.0Mpa
5 Day(s) or more 2B(50A)6.0than 2.0Mpa

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Material Stainless Steel Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions
Surface Treatment No Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)