Meter Inspection Door B-Type

Meter Inspection Door B-Type

· This type has a frame molding size of 50 mm. · A one-touch flat surface with handle (includes key).

Part Number

Configured Part Number is shown.

Part Number
451-227
451-228
451-229
Part NumberVolume DiscountDays to ShipSize H
(mm)
Size W
(mm)
5 Day(s) or more 400400
6 Day(s) or more 600600
5 Day(s) or more 450450

Loading...

  1. 1

Basic Information

Type Inspection door Inspection Opening Types Meter inspection door Material Hot Zinc Plated Steel Plate
Finish Sash Primer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)