Door for Pipe Shaft

Door for Pipe Shaft

· Conforms to Urban Renaissance Agency specifications (Special note), Common specifications for Public housing Construction (2013 Edition) "II Equipment Quality/Performance Standards."· Evaluation report acquired from the Center for Better Living.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

451-121

 
Part Number
451-121
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Material Hot zinc plated steel plate Finish Anti-rust Paint (Gray) Size H(mm) 1900
Size W(mm) 470 Qty. 1 Specifications Type BL-2, Type HQ-type Inspection Door

Please check the type/dimensions/specifications of the part 451-121 in the Door for Pipe Shaft series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)