Barrel Slide Bolt Latch, Strong Steel Round Drop Bolt

Brand :
SUGITA_ACE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Strong Steel Round Drop Bolt.
This equipment is suitable for locking doors in a vertical direction.
This equipment comes up with a long steel rod, which can hold a floor deeper than a general type
[Features]
• It has 4 components: a locking plate, a floor cover plate and two support plates
• Easy and convenient for installation (Use screw only 10 pcs)
• Dimension
Steel locking rod length: 447 mm.
Support plate (W x L): 23 x 45 mm.
[Applications]
Suitable for locking doors in home residences and warehouse