Tile Drain Cover

Tile Drain Cover

· A tile joint drainage unit that transforms into a stainless steel cover.· Forms a uniform tiled floor, providing a clean interior. · Water is drawn into the grooves, helping increase the amount of drainage. · An attractive feature for visually enhancing bathrooms and entrances. Can even be used in locations that are clearly visible to customers.

Part Number

Configured Part Number is shown.

Part Number
431-381
431-382
Part NumberVolume DiscountDays to ShipQty. Specifications Size D
(mm)
7 Day(s) or more 10Without Trap55
7 Day(s) or more 8With Trap165

Loading...

  1. 1

Basic Information

Type Drain Valve Material SUS304 / Polypropylene Finish Polishing
Size H(mm) 167 Size W(mm) 167

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)