• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

3-axis Controller Driver Micro Step Specifications

3-axis Controller Driver Micro Step Specifications

The smooth driving function allows for low-vibration driving at low speeds without changing the controller settings. Programs created with the included application software can be saved. Can be operated automatically using just the controller.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QT-AMM3

 
Part Number
QT-AMM3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Contents Controller Unit Control Axis 3-Axis External Dimension W165mm×D300mm×H100mm (However Protrusion Is Not Included)
Applicable Motor For 0.75A/phase motor

Please check the type/dimensions/specifications of the part QT-AMM3 in the 3-axis Controller Driver Micro Step Specifications series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)