X Stage Cross Roller Stage (Automatic Stage)

X Stage Cross Roller Stage (Automatic Stage)

A high precision motorized stage that uses a V groove and cross roller for the travel guide. Clean room grease has been applied to the travel guide and ball screw. Can be used for automatic positioning applications of various types of sensor and workpiece. The positions of the origin sensor and limit sensor can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALS-904-H1PC

 
Part Number
ALS-904-H1PC
Part NumberVolume DiscountDays to ShipMoment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
31 Day(s) or more 0.30.30.1

Loading...

  1. 1

Basic Information

Type X Stage Motor Used Equivalent to PK545NBW Main Material Steel
Travel Guide V Groove And Cross Roller Stage surface (length)(mm) 90 Stage surface (width)(mm) 90
Stage Face Thickness H(mm) 45 Stroke (X Distance)(mm) ±20 Surface Treatment Kanigen Plating
Load Capacity (Range)(N) 100.1~ Load Capacity(N) 196 Moving Direction X Axis 1 Direction
Scale No Feed screw pitch(mm) 1

Please check the type/dimensions/specifications of the part ALS-904-H1PC in the X Stage Cross Roller Stage (Automatic Stage) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)