XY Stage Ball Weight Stage (automatic stage)

XY Stage Ball Weight Stage (automatic stage)

A long-operation motorized XY stage that uses ball weights for the travel guide. Can be used for automatic positioning applications of various types of sensor and workpiece. The positions of the origin sensor and limit sensor can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ALD-H220-C2P
ALD-H220-C5P
ALD-H230-C2P
ALD-H230-C5P
Part NumberVolume DiscountDays to ShipStroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)
Quote ±100±1000.040.040.042
Quote ±100±1000.040.040.045
Quote ±150±1500.040.040.042
Quote ±150±1500.040.040.045

Loading...

  1. 1

Basic Information

Type XY Stage Motor Used AR46BA Main Material Aluminum Alloy
Travel Guide Ball way Stage surface (length)(mm) 200 Stage surface (width)(mm) 200
Stage Face Thickness H(mm) 120 Surface Treatment White Anodizing Satin Load Capacity (Range)(N) 100.1~
Load Capacity(N) 392 Moving Direction 2 Direction of XY Axis Scale No
Feed screw specification Ball screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)