(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.
  • Please note that some products may take longer than standard lead time due to flights cancellation / rescheduled / Japan supplier’s manufacturing lead time. For further information, please contact us at inquiry@misumi.com.my or +60 3 7960 8499. Our working time is 9am -6pm(Mon-Fri), 9am-1pm(Sat)

Mechanical Equipment Monitoring System Factory Station

Mechanical Equipment Monitoring System Factory Station

To visualize the machine equipment situation.

[Features]
· Based on the collected information, the machine equipment operation status is displayed in real time.
· Monthly report is prepared based on the information collected from daily operation graph, monthly operation graph and daily report.
· Information can be gathered from machinery and equipment (running time, stopped time, setup time, abnormality), regardless of the maker and machine generation (old/new). (Machining, lathe, grinding machine, molding machine, press machine, special machine, various general-purpose machine)
· E-mail notification in cases of any abnormal signal (alarms) from the machine.
· The information collected can be used in business analysis and another system.
· Using wireless system, large-scale wiring work [machine equipment monitoring system], from machines is unnecessary.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FE-BSE01
FE-LSB01
FE-LSU01
FE-SLS01-01
FE-SLS01-02
FE-SLS01-03
FE-SVR01
FE-TML01
Part NumberVolume DiscountDays to ShipPart Name Outer diameter Dimensions
(mm)
Specifications
6 Day(s) or more Station base unit (polling system)125×175×50Not waterproof/oil-proof
6 Day(s) or more Light sensor dust-proof box140×125×60Protective structure: IP65
6 Day(s) or more PhotodetectorOptical fiber: φ4 × 25, length of approx. 2000, sensor: 36 × 52 × 12, cable length of approx. 2000Accessories: mounting holder/ties/dedicated cutter
6 Day(s) or more Selector switch76×76×59Protective structure: IP65
6 Day(s) or more Selector switch 2sets76×140×59Protective structure: IP65
6 Day(s) or more Selector switch 3-way76×200×59Protective structure: IP65
6 Day(s) or more Monitoring server set-Set includes: factory station software/server main unit/LCD monitor/keyboard/router/mouse/LAN cable (5 m × 1 pc.)
6 Day(s) or more Station support unit (polling system)142×160×30Not waterproof/oil-proof

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)