Bushing For Index Plunger (Straight, High Position Type) HPNDX-SB

Brand :
IMAO
Caution
Product Description
[Features]
· A hand-operated indexing plunger. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· High-position type.
· Use together with the dedicated bushings.
Bushing For Index Plunger (Straight, High Position Type) HPNDX-SB Specifications

External appearance of HPNDX-SB

External appearance of HPNDX-SB-SUS

HPNDX-SB dimensional drawing
| Steel | SUS | d (H7) | D (n6) | L (+0.2) (0) | Weight (g) |
|---|---|---|---|---|---|
| Part Number | Part Number | ||||
| HPNDX10SB | HPNDX10SB-SUS | 5 | 8 | 6 | 2 |
| HPNDX12SB | HPNDX12SB-SUS | 6 | 10 | 7 | 3 |
| HPNDX16SB | HPNDX16SB-SUS | 8 | 13.5 | 9.5 | 7 |
| HPNDX20SB | HPNDX20SB-SUS | 10 | 17 | 11.5 | 13 |
| Size | d3 (H7) | |
|---|---|---|
| HPNDX-SB HPNDX-SB-SUS | 10 | 8 |
| 12 | 10 | |
| 16 | 13.5 | |
| 20 | 17 | |
HPNDX-SB: SUM22L, black oxide coating, HRC58 to 64
HPNDX-SB-SUS: SUS420, HRC54 to 56
Usage Examples

Mounting machining dimensions

Mounting machining dimensions

Mounting machining dimensions
- *Refer to the index plunger quick reference table.
Notes
| Size | Recommended Chamfer Size | |
|---|---|---|
| HPNDX-S HPNDX-S-SUS | 10 | 60° chamfering, depth 2.5 |
| 12 | 60° chamfering, depth 3.5 | |
| 16 | ||
| 20 | ||
If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.