• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Side Clamp Without Lever (QLSC)

Side Clamp Without Lever (QLSC)

No tools required. Easy clamp with lever operation.

[Features]
· Due to the eccentric cam screw, quick and powerful clamping possible.
· Simple and value. Ideal for various types of small workpieces due to compact design.
· Use with thin material workpiece clamps.
· Firmly clamps where the workpiece surface is pointed.
· Use on black coating and cast metal workpiece clamps.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QLSC150NR
QLSC200NR
Part NumberVolume DiscountDays to ShipRoHSClamping force
(N)
3 Day(s) or more 103000
3 Day(s) or more 104000

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S45C Type Main Body
Type Side Push Thread Diameter M M4×0.7 Specifications No Lever

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)