With Side Clamp Lever (QLSC)

With Side Clamp Lever (QLSC)

No tools required. Easy clamp with lever operation.

[Features]
· Fixing hole is long and so clamping is adjustable.
· If the stop screw with hex socket head is tightened, back sliding of the base can be prevented when clamping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QLSC150R
QLSC200R
Part NumberVolume DiscountDays to ShipRoHSClamping force
(N)
3 Day(s) or more 103000
3 Day(s) or more 104000

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S45C Type Main Body
Type Side Push Thread Diameter M M4×0.7 Specifications With Lever

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)