• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Side Clamp (AMWS-W)

Air Side Clamp (AMWS-W)

Mecha × air 3 assist
With work assisting automation efficiency improved.
Design assist: compact and modularized
Environment assist: air use cut by 40%.

[Features]
· With wedge construction, same size air cylinder acheives 1.5X clamping force.
· Due to wedge construction, arm does not return due to reverse pressure.
· Even in the event of loss of pressure due to air leakage etc. due to chock construction there is no temporary loss of clamping force.
· In the event of air pressure loss, clamping force may be reduced due to excessive vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AMWS16F-W
AMWS16S-W
AMWS25F-W
AMWS25S-W
Part NumberVolume DiscountDays to ShipRoHSClamping force
(N)
Cap
38 Day(s) or more 10at 160/0.5MPaFlat
6 Day(s) or more 10at 160/0.5MPaSerrations
6 Day(s) or more 10at 390/0.5MPaFlat
6 Day(s) or more 10at 390/0.5MPaSerrations

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 100~1000 Material Aluminum Alloy (A5052) Type Main Body
Type Side Push

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)