Screw Jack (BJ330)

Brand :
IMAO
Caution
Product Description
[Features]
· Suits shape of workpiece BJ733 use tip for screw jack. (See P.579)
· By removing the fixing bolt on the bottom surface, position can be freely changed.
Drawing

Product Specification
Material
| Main body | Bolt |
|---|---|
| S45C Black oxide coating | SCM435 Hardening and Tempering Black oxide coating |
Specifications Table
| Part number | H | S | W | D | W1 | M | L | Allowable load (kN) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|
| BJ330-12040 | 40 | 10 | 30 | 40 | 36 | M12 × 1.75 | 30 | 31.8 | 350 |
| BJ330-12050 | 50 | 20 | 420 | ||||||
| BJ330-12070 | 70 | 40 | 570 | ||||||
| BJ330-12100 | 100 | 50 | 36 | 50 | 46 | 44.9 | 1350 | ||
| BJ330-12150 | 150 | 100 | 2100 | ||||||
| BJ330-16040 | 40 | 10 | 30 | 40 | 36 | M16 × 2.00 | 30 | 31.8 | 360 |
| BJ330-16050 | 50 | 20 | 430 | ||||||
| BJ330-16070 | 70 | 40 | 580 | ||||||
| BJ330-16100 | 100 | 50 | 36 | 50 | 46 | 44.9 | 1360 | ||
| BJ330-16150 | 150 | 100 | 2110 |
Usage Example

Product Feature Details
·Please use the tip for BJ733 screw jack that matches the shape of the workpiece.
·By removing the fixing bolts on the bottom, the installation position can be changed freely.