Remote Jack (CP300)

Remote Jack (CP300)

· Can be remotely operated using a separately working extension bar etc.
· Use extension bar for tapped hole machining. (Dimensions Reference)
· When operating remotely using an extension bar, replace the knob on the extension bar to use.

Part Number

Configured Part Number is shown.

Part Number
CP300-08040
CP300-10050
CP300-12060
Part NumberVolume DiscountDays to ShipRoHSHeight H
(mm)
Stroke S
(mm)
Shaft screw M
(mm)
3 Day(s) or more 10404M 8×1.25, depth 12
5 Day(s) or more 10505M10×1.5, Depth 15
5 Day(s) or more 10606M12×1.75, Depth 18

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)