Side Clamp

Side Clamp

[Usage]
· Screw hex socket head bolt fully into slip prevention thread. Prevents backslip of the main body when clamping.
· Mouth ring can be exchanged. To exchange fit with hex socket head bolt. When fitting, attach reverse of mouth ring abutting to arm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CP101-08040
CP101-10050
CP101-12060
CP101-16080
Part NumberVolume DiscountDays to ShipRoHSClamping force
(N)
Stroke S
(mm)
5 Day(s) or more 10150005.3
5 Day(s) or more 10270007.1
5 Day(s) or more 10380008
5 Day(s) or more 104600010.2

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S45C Type Main Body
Type Side Push

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)