Side Clamp

Part Number

Configured Part Number is shown.

BJ100-12060

 
Part Number
BJ100-12060
Part NumberVolume DiscountDays to ShipRoHS
5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material FCD450 Type Main Body Type Side Push
Clamping force(N) 29 Stroke S(mm) 4

Please check the type/dimensions/specifications of the part BJ100-12060 in the Side Clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)