Side Clamp (CP105)

Brand :
IMAO
Caution
Product Description
Imao Corporation Slide Pusher Side Clamp (CP105)
Drawing

Product Specification
| Part number | Type | Clamping force (kN) | Allowable tightening torque (N⋅m) | Weight (g) |
|---|---|---|---|---|
| CP105-08016 | For black surface | 4 | 8 | 180 |
| CP105-12022 | 9 | 26 | 500 | |
| CP105-16030 | 17 | 60 | 1,010 | |
| CP105-08116 | (for reference surface) | 4 | 8 | 180 |
| CP105-12122 | 9 | 26 | 510 | |
| CP105-16130 | 17 | 60 | 1,020 |
[Materials / Surface Treatments]
| Main body, slide block | Jaw |
|---|---|
| SCM440 Hardening and Tempering Black oxide coating | SCM440 Hardening and Tempering Black oxide coating Polished finish (for reference surface) |
Specifications Table
| Part number | S | W1 | H1 | H2 | L1 | W | L | M | H3 | P | H | W2 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| For black surface | (for reference surface) | ||||||||||||
| CP105-08016 | CP105-08116 | 7 | 25 | 19.5 | 1.5 | 25 | 65 | 39.5 | M8 | 7 | 45 | 16 | 4 |
| CP105-12022 | CP105-12122 | 12 | 35 | 29 | 2 | 40 | 85 | 60 | M12 | 9 | 60 | 22 | 6 |
| CP105-16030 | CP105-16130 | 14 | 40 | 38 | 2 | 50 | 100 | 77 | M16 | 13 | 70 | 30 | 8 |