Side Clamp (CP107)

Brand :
IMAO
Caution
Product Description
[Installation]
· To prevent collapse of the main body when clamping, a pilot hole (pin use hole) is required at installation.
Drawing

Product Specification
- Main Body: S45C, hardening and tempering, black oxide coating
- Accessory: Plain washer: 1 pc.
Specifications Table
| Part number | S | W | W1 | H1 | L1 | P | D (h7) | H2 | M | L | H | T | Clamping force (kN) | Allowable tightening torque (N⋅m) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CP107-08015 | 3 | 25 | 10 | 25 | 21.5 | 10 | 6 | 7 | M8 | 32 | 15 | 1.6 | 5.6 | 20 | 115 |
| CP107-10019 | 4 | 30 | 11 | 32 | 26 | 12 | M10 | 40 | 19 | 2 | 6.8 | 40 | 225 | ||
| CP107-12023 | 5 | 35 | 12 | 38 | 33 | 16 | 8 | 10 | M12 | 50 | 23 | 2.3 | 16 | 70 | 390 |
| CP107-16025 | 6 | 40 | 14 | 45 | 40 | 20 | 10 | M16 | 60 | 25 | 3.2 | 22 | 110 | 640 |
Usage Example
Mounting Method

For mounting, pilot holes (pin holes) are required to prevent the main body from falling when clamped.
| Part number | M1 | d | Lf | P1 |
|---|---|---|---|---|
| CP107-08015 | M8 | 6 | 8 | 10 |
| CP107-10019 | M10 | 12 | ||
| CP107-12023 | M12 | 8 | 11 | 16 |
| CP107-16025 | M16 | 10 | 20 |