• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

Free chain double type iron

Free chain double type iron

[Features]
· The chain boasts a stable level of strength and includes two welded rings at both ends.
· A double type with welded rings at both ends and in the middle.

Part Number

Configured Part Number is shown.

Part Number
K-101W
K-102W
K-103W
K-113W
K-114W
K-115W
K-119W
K-120W
K-121W
Part NumberVolume DiscountDays to ShipLength Product Size
(mm)
Reference Applied Load
(kg)
2 Day(s) or more 600mmW: 35, H: 650, D: 640.0
4 Day(s) or more 450mmW: 35, H: 500, D: 640.0
4 Day(s) or more 300mmW: 35, H: 350, D: 640.0
4 Day(s) or more 600mmW: 35, H: 650, D: 44.0
4 Day(s) or more 450mmW: 35, H: 500, D: 44.0
4 Day(s) or more 300mmW: 35, H: 350, D: 44.0
4 Day(s) or more 600mmW: 35, H: 650, D: 55.0
Quote 450mmW: 35, H: 500, D: 55.0
Quote 300mmW: 35, H: 350, D: 55.0

Loading...

  1. 1

Basic Information

Types Chains Material Iron Surface Treatment Chromium

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)