• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Tipping prevention and door opening prevention【1-2 Pieces Per Package】

Tipping prevention and door opening prevention

[Features]
· A set including a chain, wire rope, and a parts bracket developed to prevent pipe racks and small furniture items from falling over in earthquakes.
· The manufacturer also offers chain fittings designed to prevent cupboard doors from opening. Can also prevent tableware from flying out or prevent items from falling over; things which can occur during emergency situations.
· Can be installed with just a single Phillips head screwdriver.

Part Number

Configured Part Number is shown.

Part Number
S-207
S-208
S-209
S-210
S-211
S-212
S-213
S-214
S-215
S-216
S-217
S-218
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Product Size
(mm)
Contents of A Pack Reference Applied Load
(kg)

2 Pieces Per Package

2 Day(s) or more [Steel] IronChromiumW: 90, H: 134, D: 20(Wide Mantel IM120×40cm/Mounting Bracket) ×2 pieces30

2 Pieces Per Package

3 Day(s) or more [Steel] IronWhiteW: 90, H: 134, D: 20(Wide Mantel IM120×40cm/Mounting Bracket) ×2 pieces30

2 Pieces Per Package

3 Day(s) or more [Steel] IronBlackW: 90, H: 134, D: 20(Wide Mantel IM120×40cm/Mounting Bracket) ×2 pieces30

2 Pieces Per Package

3 Day(s) or more [Steel] IronChromiumW: 90, H: 134, D: 20(Victor IV16×40cm/Mounting Bracket)×2 pieces30

2 Pieces Per Package

2 Day(s) or more [Steel] IronWhiteW: 90, H: 134, D: 20(Victor IV16×40cm/Mounting Bracket)×2 pieces30

2 Pieces Per Package

3 Day(s) or more [Steel] IronBlackW: 90, H: 134, D: 20(Victor IV16×40cm/Mounting Bracket)×2 pieces30

2 Pieces Per Package

3 Day(s) or more [Stainless Steel] Stainless Steel-W: 90, H: 134, D: 20(Wire rope 1.5-1.8×40cm/Mounting bracket)×2 pcs.20

2 Pieces Per Package

3 Day(s) or more [Steel] Steel (vinyl coating)WhiteW: 90, H: 134, D: 20(Wire rope 1.5-1.8×40cm/Mounting bracket)×2 pcs.20

2 Pieces Per Package

Quote [Steel] Steel (vinyl coating)BlackW: 90, H: 134, D: 20(Wire rope 1.5-1.8×40cm/Mounting bracket)×2 pcs.20
3 Day(s) or more [Steel] IronWhiteW: 65, H: 134, D: 20(Short Mantel IS16×10cm/Mounting Bracket) ×1 piece-
2 Day(s) or more [Steel] IronBronzeW: 65, H: 134, D: 20(Short Mantel IS16×10cm/Mounting Bracket) ×1 piece-

2 Pieces Per Package

2 Day(s) or more [Stainless Steel] Stainless Steel-W: 90, H: 134, D: 20U-shaped bracket×2 pcs./bracket×2 pcs.40.0

Loading...

  1. 1

Basic Information

Types Chains

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)