Vulkollan Stainless Steel Caster, Fixed

Vulkollan Stainless Steel Caster, Fixed

[Features]
· Made entirely of (SUS304) stainless steel, the product has superior water resistance. · Vulkollan is employed for the wheel and foreign matter generated due to caster wear is reduced.
· Abrasion resistance is 5 to 10 times that of conventional urethane.
· Load resistance is 2.5 times that of rubber, and 1.8 times that of conventional urethane.
· Suitable for clean rooms, kitchens, supermarkets.

Part Number

Configured Part Number is shown.

TWSVUK100

Part Number
TWSVUK100
Part NumberVolume DiscountDays to ShipLoad Category Mass
(g)
5 Day(s) or more Medium Load1280

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Mounting Height H(mm) 132 Load Range(daN) 80.01~140.00
Stopper (Detail) No Allowable Load(daN) 100 Wheel Material Vulkollan
Wheel Characteristics Abrasion Resistance / No Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 80(90) Mounting Hole Pitch Transverse Direction(mm) 45(50) Plate Length A(mm) 110
Plate Width B(mm) 75 Wheel Dia. D(Ø) 100 Wheel Width(mm) 32
Mounting Hole Diameter P(mm) 11 Allowable Load(kgf) 102 Specifications Includes Stainless Steel Radial Ball Bearings
Ordering Unit(piece) 1 JAN code 4989999016949 Ordering Code 338-0769

Please check the type/dimensions/specifications of the part TWSVUK100 in the Vulkollan Stainless Steel Caster, Fixed series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)