Plastic Magnetic Catch TSM75P

Part Number

Configured Part Number is shown.

Part Number
TSM75PBR
TSM75PW
Part NumberVolume DiscountDays to ShipHeight
(mm)
Color JAN code Ordering Code Mass
(g)
4 Day(s) or more 13.8Brown4989999090956300-537223
4 Day(s) or more 13.8White4989999090963300-538123

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Adsorption Power(N) 35
Full Length(mm) 50 Width(mm) 16 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5×6.2 Slotted Hole Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material ABS Resin Attraction Plate Surface Material Steel
Quantity(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)