Shelf bracket (stainless steel)

Shelf bracket (stainless steel)

[Features]
· TSB Ideal for places such as kitchens and food factories, where water is used.
·TKLT reinforcement bars are removable. Can be removed and used as reinforcing corner brackets. (The seat adjustment can be controlled only from the inner side)
· TKLD has seat adjustment on both the sides. Can be used in both inward-facing and outward-facing condition.

[Applications]
· TSB installation of shelves in kitchens, factories, etc.
· To make TKLT shelves.
· As an reinforcing bracket for TKLD corners. To prevent the furniture from falling. To make shelves.

Part Number

Configured Part Number is shown.

Materials

●Stainless Steel(SUS304)
Part Number
TKLD60
TKLD75
TKLD100
TKLD125
TKLD150
TKLT150
TKLT200
TKLT250
TSB150S
TSB200S
TSB250S
Part NumberVolume DiscountDays to ShipLength D
(mm)
Length H
(mm)
Width W
(mm)
Plate Thickness
(mm)
Load Capacity (Two pcs.)
(kg)
Accessory JAN code Ordering Code Mass
(g)
3 Day(s) or more 60120305160-4989999297164328-8242187
3 Day(s) or more 75150305130-4989999297171328-8251234
3 Day(s) or more 10020030590-4989999297188328-8269312
3 Day(s) or more 12525030570-4989999297195328-8277390
3 Day(s) or more 15030030550-4989999297201328-8285468
3 Day(s) or more 150200253403 Long and 3 Short Disc Tapping Screws4989999297133328-8218232
3 Day(s) or more 200250253453 Long and 3 Short Disc Tapping Screws4989999297140328-8226294
3 Day(s) or more 250300253503 Long and 3 Short Disc Tapping Screws4989999297157328-8234370
3 Day(s) or more 15020035.10.822-4989999286878299-672390
3 Day(s) or more 20025038.10.828-4989999286885299-6731120
3 Day(s) or more 25030041.10.835-4989999286892299-6740170

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304) Ordering Unit(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)