• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bright chromate wide shelf bracket (steel)

Bright chromate wide shelf bracket (steel)

[Features]
· Countersunk on both the sides, can be used in both inward-facing and outward-facing condition.
Use countersunk head screws to install.
· Ideal for reinforcement of joints or corners of wood, etc.
· It is a standard item used as a reinforcing metal fitting.

[Applications]
· Reinforcement, fall prevention, shelf brackets, brackets, etc.

Part Number

Configured Part Number is shown.

Part Number
TUWT75X150
TUWT100X200
TUWT125X250
TUWT150X300
Part NumberVolume DiscountDays to ShipLength D
(mm)
Length H
(mm)
JAN code Ordering Code Mass
(g)
3 Day(s) or more 150754989999044324381-8942230
3 Day(s) or more 2001004989999044331381-8951314
3 Day(s) or more 2501254989999044348381-8969394
3 Day(s) or more 3001504989999044355381-8977495

Loading...

  1. 1

Basic Information

Width W(mm) 32 Plate Thickness(mm) 4.5 Material Steel
Finish Bright chromate plating Ordering Unit(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)