MZE, Type 600 Brass Ball Valve

Brand :
KITZ
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
• MZE series Brass Compact Ball Valve - Full bore type
• Kitz product code: MZE
• Main body ball valves shape: straight.
• The Body and body cap Material: Brass C3771 Nickel Plating.
• MZE Stem Material: Brass C3604 Nickel Plating.
• Ball material: Brass C3771 Nickel and Chrome Plating
• MZE Ball seal material: PTFE.
• O-Ring material is FKM.
• MZE Ball Valve: Full bore type
• Applicable Fluid : Water, Oil and Gas.
• Operating pressure: 4.12MPa for (-20 to 38°C) / 0.98MPa for (150°C or less)