Miniature Slide SYBS Type

Caution
Product Description
[Features]
· Ultra-compact design (With a table height of 3.2–8 mm and width of 6–17 mm, this compact design is smaller than conventional slide tables, enabling downsizing of machines and equipment.)
· Low friction and low noise (Since the rolling elements do not circulate, there is minimal fluctuation in frictional resistance, allowing for high-precision and smooth operation. In addition, the use of a cage eliminates contact noise between rolling elements, ensuring quiet operation.)
· High accuracy (The two rows of raceway grooves arranged on the table and bed are ground simultaneously, resulting in minimal processing errors and enabling highly accurate and smooth linear motion.)
· All stainless steel construction (All components are made of stainless steel, providing excellent corrosion resistance and heat resistance, making it ideal for use in environments such as vacuum and clean rooms.)
Drawing

SYBS6, 8

SYBS12

SYBS17
Specifications Table

1 N ≒ 0.102 kgf, 1 N⋅m ≒ 0.102 kgf·m
*1 Mounting screws for SYBS12 are included. Other sizes are also available, so please make use of the full lineup.