Vibration Proof Fitting, Non-weld, Flange Type 10 K

Vibration Proof Fitting, Non-weld, Flange Type 10 K

[Features]
● Specification conforming to Ministry of Land, Infrastructure, Transport and Tourism.
-A 2-layer bellows (built-in SUS316L) is used to increase safety and corrosion resistance. -The thin plate in a 2-layer structure, giving flexibility and a large damping effect.
-Assembled without welding so there is no material degradation due to welding.

[Application]
▪ Absorbing vibrations in pipes.

Part Number

Configured Part Number is shown.

Part Number
VJ10K-50-150
VJ10K-65-150
VJ10K-80-150
VJ10K-100-150
VJ10K-125-150
VJ10K-150-150
Part NumberVolume DiscountDays to ShipNominal Diameter JAN code Ordering Code Mass
(kg)
Quote [50A] 50A(2B)4571411267017439-86115.5
Quote [65A] 65A(2 1/2B)4571411267024439-86297
Quote [80A] 80A(3B)4571411267031439-86377.5
Quote [100A] 100A(4B)4571411267048439-85819
Quote [125A] 125A(5B)4571411267055439-859912
Quote [150A] 150A(6B)4571411267062439-860218

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Water Connecting Part Type Flange
Wetted Materials SS400 Connecting Part Material Stainless Steel Maximum Operating Pressure(MPa) 1
Full Length(mm) 150 Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)