White Pipe (without Screws)

White Pipe (without Screws)

Features
-A commonly used steel pipe.
- The white pipe is a black pipe that has been hot dip galvanized on both the interior and exterior surfaces.

Part Number

Configured Part Number is shown.

Features

●It is a steel pipe for piping which is widely used in general. 
●The white tube was evenly applied with hot-dip galvanizing into the inner and outer surface of black tube.

Specification

●Length(m):2
●JIS G3442 Standard Product

Materials

●Carbon Steel for Piping(SGP)
Part Number
SGP-W-15X2M
SGP-W-20X2M
SGP-W-25X2M
SGP-W-32X2M
SGP-W-40X2M
SGP-W-50X2M
SGP-W-65X2M
SGP-W-80X2M
SGP-W-100X2M
Part NumberVolume DiscountDays to ShipNominal Diameter (A) Nominal Diameter (B) O.D.
(mm)
Ordering Code Mass
(kg)
4 Day(s) or more 151/221.7454-72332.62
4 Day(s) or more 203/427.2454-72413.36
4 Day(s) or more 25134.0454-72504.86
4 Day(s) or more 321 1/442.7454-72686.76
4 Day(s) or more 401 1/248.6454-72767.78
4 Day(s) or more 50260.5454-728410.62
4 Day(s) or more 652 1/276.3454-729214.94
4 Day(s) or more 80389.1454-730617.58
4 Day(s) or more 1004114.3454-722524.40

Loading...

  1. 1

Basic Information

Material Carbon Steel Pipes for Piping (SGP) Length(mm) 2 Specifications JIS, G3442 Standard Product
Qty. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)