Press-On Rubber Casters, with Bearing, Free Type

Press-On Rubber Casters, with Bearing, Free Type

[Features]
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· The steel wheel has a great design and a characteristic star shaped marking. (Design registered)

Part Number

Configured Part Number is shown.

Part Number
Part NumberVolume DiscountDays to ShipJAN code Ordering Code

Loading...

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 177 Allowable Load Range[Calculated by catalog allowable load×9.8÷10](daN) 80.01~140.00
Stopper (Detail) No Allowable Load[Calculated by catalog allowable load×9.8÷10](daN) 140 Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 75(90) Mounting Hole Pitch Transverse Direction(mm) 75(90) Plate Length A(mm) 110
Plate Width B(mm) 110 Wheel Dia. D(Ø) 130 Wheel Width W(mm) 42
Mounting Seat A×B(mm) 110×110 Mounting Pitch X×Y(mm) 75~90×75~90 Mounting Hole Diameter P(mm) 11
Metal fittings surface treatment Bright chromate plating finish

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)