• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pulley cap for flagpole

Pulley cap for flagpole

[Features]
· Single-action installation on a construction pole. Easy hanging of safety and company flags.
· Made from all stainless steel, except for bushings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-SA
PC-SB
PC-SC
Part NumberVolume DiscountDays to ShipApplicable Pipe Dia.
(mm)
Dimension H
(mm)
Dimension D
(mm)
Dimension W
(mm)
4 Day(s) or more 48.69054100
4 Day(s) or more 48.611054150
4 Day(s) or more 60.511066150

Loading...

  1. 1

Basic Information

Form of Use Screw fixture Shape Round Shape Adhesive, Tape None
Material SUS 304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)