Wire-Saving Block Manifold, MN4GA1/2R-T * Series Valve, Unit

Wire-Saving Block Manifold, MN4GA1/2R-T * Series Valve, Unit

The new MN4GA1/2R-T* series have inherited the legacy 3G/4G series concept and evolved it further.

[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
N3GA110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA1110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA1110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA1660R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA1660R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA1670R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA1670R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA1760R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA1760R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA1770R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N3GA1770R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N3GA210R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA210R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N3GA2110R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA2110R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N3GA2660R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA2660R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N3GA2670R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA2670R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N3GA2760R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA2760R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N3GA2770R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N3GA2770R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N4GA110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N4GA110R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N4GA120R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N4GA120R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N4GA130R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N4GA130R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N4GA140R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N4GA140R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N4GA150R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2N-[3,​4]
N4GA150R-[C3N,​C4N,​C4,​C6,​C18,​CF,​M5]-A2NQ-[3,​4]
N4GA210R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N4GA210R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N4GA220R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N4GA220R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N4GA230R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N4GA230R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N4GA240R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N4GA240R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
N4GA250R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2N-[3,​4]
N4GA250R-[06G,​06N,​06,​C4,​C6N,​C6,​C8N,​C8]-A2NQ-[3,​4]
Part NumberVolume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Applicable Cylinder Dia.
(Ø)
Switching Type, Dual 3-Port Valve
35 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)20~40-
35 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)20~40-
35 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)20~40-
35 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)20~40-
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NO Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NO Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NO Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NO Shape B Side Valve: NO Shape
35 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)40~80-
35 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)40~80-
35 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)40~80-
35 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)40~80-
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NO Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NO Shape B Side Valve: NC Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NO Shape B Side Valve: NO Shape
35 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NO Shape B Side Valve: NO Shape
35 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)20~40-
35 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)20~40-
35 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding20~40-
35 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding20~40-
35 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
35 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)40~80-
35 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)40~80-
35 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding40~80-
35 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding40~80-
35 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
35 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
35 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
35 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
35 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
35 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Unit for manifold Mounting Orientation Manifold Base
Specifications Standard / Oil-Free Plumbing Direct piping Driving Type Pilot-operated Spool
Seal Type Soft seal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)