Sleeve Cap

Sleeve Cap

[Features]
● Can be used as a sleeve cap for indoor piping. Use after tearing open the lid part of the cap when piping.

Part Number

Configured Part Number is shown.

Part Number
SC-20
SC-28
SC-38
SC-50
SC-56
Part NumberVolume DiscountDays to ShipSize a
(mm)
Size b
(mm)
Size c
(mm)
Size d
(mm)
Applicable Pipe
(mm)
JAN code
6 Day(s) or more 3620155VP-20 Unusual(20×26)4549396432836
6 Day(s) or more 5027214.5VE-28 Unusual(28×34)4549396432843
6 Day(s) or more 6038215SU-41 Unusual(38×42)4549396432850
6 Day(s) or more 6849225SU-50 Unusual(50×54)4549396432867
6 Day(s) or more 8055244.5VU-50 Unusual(56×60)4549396432874

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Cooler Sleeve Cap Material (Main Body) ABS Resin
Color Silver white

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)