Controller For Piezoelectric-Driven Vibrators: New P Series

Brand :
SANKI
Caution
Product Description
[Features]
Basic model: A digital piezo controller with adjustable voltage and frequency.
Advanced model: A digital piezo controller that accommodates weight changes during constant-speed conveyance.
Drawing

*Input and output cables are omitted.
*The external dimensions are the same for both the standard and advanced versions.
Product Specification
Features of Single-function Model
· Compatible with both 100 V/200 V power supply
· Digital system adopted (V, Hz)
· Expanded frequency range
· Supports all inline feeders
Standard Specifications of Single-function Model
| Part number | P212 | P312 | |
|---|---|---|---|
| function | Power supply for piezoelectric part feeders with independently digitally adjustable voltage and frequency | ||
| Input voltage | Voltage AC (V) | 100 to 230 ±10% | |
| Frequency (Hz) | 50/60 (Hz) | ||
| Phases | 1 | ||
| Output | Current (mA) | 50 | 170 |
| Voltage AC (V) | 0 to +/- 10% of 240 | ||
| Frequency (Hz) | 50 to 400 | ||
| External control method | No-voltage contact control using the built-in power supply, or voltage control using external supply voltage (12 V DC to 24 V) | ||
| Operating ambient temperature | 0°C to +40°C (no freezing.) | ||
| Operating Ambient humidity | 30 to 90% RH (no condensation) | ||
| Power supply capacity (VA) | 15 | 26 | |
| Coating Color | Japan Paint Manufacturers Association S3-309 | ||
| Main body weight (kg) | 1.1 | 2.3 | |
High-performance version features
· Compatible with both 100 V/200 V power supply
· Digital display
· Soft start / stop function
· High-speed autotuning
· Feedback control
· Resonant frequency tracking
· Multi-stage speed switching
· Sensor timer function
· Contributes to space saving
High-Performance Model Standard Specifications
| Part number | P212-F | P312-F | |
|---|---|---|---|
| function | Power supply for piezoelectric vibration devices using a voltage feedback control system combined with a piezoelectric vibration sensor | ||
| Input voltage | Voltage AC (V) | 100 to 230 ±10% | |
| Frequency (Hz) | 50/60 (Hz) | ||
| Phases | 1 | ||
| Output | Current (mA) | 50 | 170 |
| Voltage AC (V) | 0 to +/- 10% of 240 | ||
| Frequency (Hz) | 50 to 400 | ||
| Vibration sensor | Dedicated piezoelectric sensor KS-3 | ||
| Additional functions | Auto-tuning, resonance frequency tracking, speed switching, feedback function, overflow function | ||
| External control method | Selectable between no-voltage contact control using the built-in power supply, or voltage control using an external supply voltage (12 V DC to 24 V) | ||
| Operating ambient temperature | 0°C to +40°C (no freezing.) | ||
| Operating Ambient humidity | 30 to 90% RH (no condensation) | ||
| Power supply capacity (VA) | 15 | 26 | |
| Coating Color | Japan Paint Manufacturers Association S3-309 | ||
| Main body weight (kg) | 1.2 | 2.4 | |