Lateral Push Type Clamping No. SL10

Brand :
KAKUTA
Caution
Product Description
Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.
Drawing

Product Specification
- Classification: Side Push Type Toggle Clamp
- Part number: NO.SL10
- Weight: 45 g
- Tightening force: 0.45 kN (45 kgf) (Max. value when using hex bolt.)
- Material: Steel (SPCC)
- Surface Treatment: Trivalent bright chromate
- Accessory: 1 dedicated M4x14 bolt with rubber (for NO.SL10, NO.SL50L, NO.SL50R), 1 M4 nut
- Accessories are pre-installed on the main body
- Mounting Method: Flange base
Product Feature Details
- A standard compact horizontal clamping clamp.
- This clamp is suitable for light-duty work.
■ Tightening Force Adjustment Procedure (Reference)
Workpiece to be fixed Hold-down bolt (accessory or commercially available)![]() | ![]() | ![]() | ![]() |
| (1) Install the clamp main body and attach the hold-down bolt | (2) Hold-down bolt length adjustment 1 Set the clamp main body to the clamping state (Shaft fully extended) Extend until the head of the bolt comes into contact with the workpiece to be fixed | (3) Bolt length adjustment 2 Set the main body of the clamp to the unclamped state (The shaft is fully retracted) In this state, increase the protrusion amount of the bolt | (4) Bolt Length Adjustment 3 Temporarily tighten the bolt, then operate the lever to clamp *To adjust the tightening force, change the amount of protrusion in step (3) *If the tightening force is appropriate, fully tighten the bolt to complete the adjustment |
Cautions and Prohibitions
- The indicated tightening force is a guideline
- Please note that impact, vibration, and internal pressure may cause damage
- Be careful not to pinch your hands
Behind the Scenes
As a toggle clamp manufacturer that integrates production and sales, we utilize the advantage of Japan factories and our accumulated know-how to provide reliable quality and speedy and attentive service.



