Hold-Down Pneumatic Clamp, No. 56

Hold-Down Pneumatic Clamp, No. 56

[Features]
· Clamping status can be operationally checked on-site to enable maintenance and inspection of precise work.

PDF

Japanese Only

Features

●Air clamp can be operated with a plural number at the same time, and when processing inside a machine or when processing large work, work efficiency can be improved.

Specification

●Total Length(mm):304
●Max Clamping Pressure(kN):1.5
●Accessory BT Diameter:M10 x 60
●Air Connection Plug:R1/8
●Connection Hose Diameter(mm):4
●SPQ(piece):1

Materials

●Steel(SS400)
Part Number
NO.56
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1
 

Basic Information

Shape Hold Down, Horizontal Handle Tightening Force(N) 1500 Material Steel
Arm Height(mm) 53 Arm Length(mm) 50 Handle Length Normal
Mount Type Flange Base Tip accessories Steel Bolt Bolt Size (M) M10
Tip screw position adjustment Slide Adjustment Stroke(mm) 64

Please check the type/dimensions/specifications of the part NO.56 in the Hold-Down Pneumatic Clamp, No. 56 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)