Hold-Down Pneumatic Clamp, No. 102

Hold-Down Pneumatic Clamp, No. 102

Optimal for inspection, welding, assembly, and machining jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.102

 
Part Number
NO.102
Part NumberVolume DiscountDays to Ship
31 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Tightening Force(N) 2500 Material Steel
Arm Height(mm) 54 Arm Length(mm) 50 Mount Type Flange Base
Bolt Size (M) M10 Tip screw position adjustment Adjustable Stroke(mm) 64

Please check the type/dimensions/specifications of the part NO.102 in the Hold-Down Pneumatic Clamp, No. 102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)