Horizontal-Push Type Pneumatic Clamp, No. 107

Horizontal-Push Type Pneumatic Clamp, No. 107

Optimal for inspection, welding, assembly, and machining jigs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.107

 
Part Number
NO.107
Part NumberVolume DiscountDays to Ship
31 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 1500 Material Steel
Arm Height(mm) 23 Arm Length(mm) 81 Handle Length Normal
Mount Type Flange Base Tip accessories Nut Bolt Size (M) M10
Tip screw position adjustment Not Adjustable (Fixed) Stroke(mm) 30

Please check the type/dimensions/specifications of the part NO.107 in the Horizontal-Push Type Pneumatic Clamp, No. 107 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)