• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hold-Down Pneumatic Clamp, No. 200

Hold-Down Pneumatic Clamp, No. 200

[Features]
· Clamping status can be operationally checked on-site to enable maintenance and inspection of precise work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.200

 
Part Number
NO.200
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Tightening Force(N) 2500 Material Steel
Arm Height(mm) 76 Arm Length(mm) 75 Handle Length Normal
Mount Type Flange Base Tip accessories Steel Bolt Bolt Size (M) M10
Tip screw position adjustment Slide Adjustment Stroke(mm) 64

Please check the type/dimensions/specifications of the part NO.200 in the Hold-Down Pneumatic Clamp, No. 200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)