(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Absodex AX2000T Series (Set of Actuator, Driver, and Cable)

Absodex AX2000T  Series (Set of Actuator, Driver, and Cable)

Combine drivers, actuators, and cables with free compatibility.
High speed rotation (maximum rotation speed: 300rpm), small and compact, large hollow diameter (ø30).
· Maximum torque: 6, 12, and 18 N/m
· Supported drivers: TS type drivers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AX2006TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2006TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX2006TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2006TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX2012TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2012TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX2012TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2012TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX2018TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2018TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX2018TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX2018TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
Part NumberVolume DiscountDays to ShipSize (Maximum Torque)
27 Day(s) or more 6N/m
27 Day(s) or more 6N/m
27 Day(s) or more 6N/m
27 Day(s) or more 6N/m
23 Day(s) or more 12N/m
23 Day(s) or more 12N/m
23 Day(s) or more 12N/m
23 Day(s) or more 12N/m
23 Day(s) or more 18N/m
23 Day(s) or more 18N/m
23 Day(s) or more 18N/m
23 Day(s) or more 18N/m

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Caster Details of Main Body Set product (main body/cable/driver)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)