(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Absodex AX4000T Series (Set of Actuator, Driver, and Cable)

Absodex AX4000T  Series (Set of Actuator, Driver, and Cable)

Handles loads with large inertia moment values.
Combine drivers, actuators, and cables with free compatibility.
Features a large hollow diameter that's convenient for cable wiring and piping, with an abundant range of options.
· Maximum torque: 9, 22, and 45 N/m.
· Supported drivers: TS type drivers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AX4009TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX4009TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-J1-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-P3-S-U[0,​1,​2,​3,​4]
AX4022TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-J1-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-J1-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-J1-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-P3-S-U[0,​1,​2,​3,​4]
AX4045TS-BS-DM[00,​02,​04,​06,​08,​10,​15,​20]-EB-J1-P3-S-U[0,​1,​2,​3,​4]
Part NumberVolume DiscountDays to ShipSize (Maximum Torque)
15 Day(s) or more 9N/m
15 Day(s) or more 9N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
19 Day(s) or more 22N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m
15 Day(s) or more 45N/m

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Caster Details of Main Body Set product (main body/cable/driver)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)