• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hook Type Clamp NO.83

Part Number

Configured Part Number is shown.

NO.83

 
Part Number
NO.83
Part NumberVolume DiscountDays to ShipRoHSMass
(g)
46 Day(s) or more 101625

Loading...

  1. 1

Basic Information

Tightening Force (Range Selectable)(N) 3100~ Body Material Steel (SPCC) Tightening Force(N) 5000
Stroke(mm) Not provided on HP (catalog value 17) Max. Height(mm) 195 Max. Length(mm) 340
Maximum Width(mm) 30 JAN code 4580455761764

Please check the type/dimensions/specifications of the part NO.83 in the Hook Type Clamp NO.83 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)