• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Steel] One-Sided Saddle EA440BA-20K

[Steel] One-Sided Saddle EA440BA-20K

【Product Specifications】
・For SGP pipe
・Screw hole dia.-5 x 9.5mm
・Nominal D…20A
・Pipe OD…27.2mm

Part Number

Configured Part Number is shown.

EA440BA-20K

Part Number
EA440BA-20K
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440BA-20K in the [Steel] One-Sided Saddle EA440BA-20K series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)