• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Saddle Band [for VP Pipe] EA440BA-20V

Saddle Band [for VP Pipe] EA440BA-20V

【Product Specifications】
・Material-Hot-dip galvanized steel plate
・Screw hole dia.-4mm
・For vinyl chloride (VP) pipes
・With rib
・Nominal D…VP20
・Pipe OD…26.0mm

Part Number

Configured Part Number is shown.

EA440BA-20V

Part Number
EA440BA-20V
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440BA-20V in the Saddle Band [for VP Pipe] EA440BA-20V series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)