• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Pipe EA440DE-32

Stainless Steel Pipe EA440DE-32

【Product Specifications】
・Material…Stainless steel(SUS443J1)
・No. 400 polishing
・Wall thick x OD (mm)…1.0 x 32
・Length (mm)…910

Part Number

Configured Part Number is shown.

EA440DE-32

Part Number
EA440DE-32
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440DE-32 in the Stainless Steel Pipe EA440DE-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)