Stainless Steel Pipe EA440DF-13 (Part Numbers)

Stainless Steel Pipe EA440DF-13

【Product Specifications】
・Material…Stainless steel(SUS443J1)
・#400 polishing finish.
・Dia.…13mm
・Thick size…0.8mm
・Length…1820mm

Part Number

Configured Part Number is shown.

EA440DF-13

Part Number
EA440DF-13
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440DF-13 in the Stainless Steel Pipe EA440DF-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)