Polished Stainless Steel Pipe EA440DN-25

Polished Stainless Steel Pipe EA440DN-25

【Product Specifications】
・Material-SUS304
・Length-2m
・Wall thickness-2.0mm
・Pipe OD…25mm

Part Number

Configured Part Number is shown.

EA440DN-25

Part Number
EA440DN-25
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440DN-25 in the Polished Stainless Steel Pipe EA440DN-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)